760236555 | CWPT-100/25-800C175
- Available in:
- EMEA
CWPT wraparound repair sleeve heat shrink kit, unpressurized, for 25 to 100 mm cable diameter, 800 mm long
Specifications
Features and Benefits
- Excellent split resistance of the composite structure offers superior resistance to mechanical abuse during and after the installation
- Integrated moisture barrier completely reconstitutes the cable sheath construction
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | CWPT |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 800 mm | 31.496 in |
Expanded Inside Diameter, minimum | 100 mm | 3.937 in |
Single Cable Diameter, maximum | 100 mm | 3.937 in |
Single Cable Diameter, minimum | 25 mm | 0.984 in |
Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | CWPT |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 800 mm | 31.496 in |
Expanded Inside Diameter, minimum | 100 mm | 3.937 in |
Single Cable Diameter, maximum | 100 mm | 3.937 in |
Single Cable Diameter, minimum | 25 mm | 0.984 in |
Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse