E97072-000 | GSIC-1/2-1-5/8-00-INT01
- Available in:
- Asia
- EMEA
GSIC Weatherproofing Gel Sealed In-line Transition Boot, 1/2 inch to 1 5/8 inch cable
Specifications
Features and Benefits
- Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
- Wraparound design eliminates the need to disconnect the connectors before installation
- No tape, no mastics or tools required for installation and removal
Specifications
Product Classification
Regional Availability | Asia | EMEA |
Product Type | Weatherproofing boot |
Product Series | GSIC |
General Specifications
Application | ½” Jumper to 1 5/8” Feeder |
Color | Black |
Dimensions
Length | 208 mm | 8.189 in |
Cable Diameter for Seal, maximum | 17 mm | 0.669 in | 52 mm | 2.047 in |
Cable Diameter for Seal, minimum | 13 mm | 0.512 in | 49.5 mm | 1.949 in |
Inner Diameter | 68 mm | 2.677 in |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Weatherproofing Method | IP68 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA |
Product Type | Weatherproofing boot |
Product Series | GSIC |
General Specifications
Application | ½” Jumper to 1 5/8” Feeder |
Color | Black |
Dimensions
Length | 208 mm | 8.189 in |
Cable Diameter for Seal, maximum | 17 mm | 0.669 in | 52 mm | 2.047 in |
Cable Diameter for Seal, minimum | 13 mm | 0.512 in | 49.5 mm | 1.949 in |
Inner Diameter | 68 mm | 2.677 in |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Weatherproofing Method | IP68 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse