VZWSMART-PLK9 | COLLAR MOUNT STANDOFF ADAPTER
COLLAR MOUNT STANDOFF ADAPTER
Features and Benefits
Collar/Ring Mount Standoff Adapter; Attaches to VZWSMART-PLK7 or VZWSMART-PLK7Q collar (not included)
Specifications
Product Classification
Product Type | Stand-off mount |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Ring mount |
Dimensions
Height | 508.000 mm | 20 in |
Width | 203.200 mm | 8 in |
Pipe Outer Diameter | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 34.24 kg | 75.486 lb |
Product Classification
Product Type | Stand-off mount |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Ring mount |
Dimensions
Height | 508.000 mm | 20 in |
Width | 203.200 mm | 8 in |
Pipe Outer Diameter | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 34.24 kg | 75.486 lb |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Warranty
Other Ways to Browse