Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NNH4-65B-R6H4-V3

12-Port sector antenna, 4x 698-896 and 8x 1695-2360 MHz, 65° HPBW, 6x RET.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Optimized design providing high gain performance for Low and Mid bands
  • Array configuration provides capability for 4T4R (4x MIMO) on Low band and Mid band
  • Optimized SPR performance across all operating bands
  • Superior wind loading characteristics

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface AISG1 8-pin DIN Female | AISG1 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1848 mm | 72.756 in
Net Weight, antenna only 35.7 kg | 78.705 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2180 2300–2360
RF Port 1-4 1-4 5-12 5-12 5-12 5-12
Gain, dBi 14.6 15.2 18.0 18.6 19.1 19.4
Beamwidth, Horizontal, degrees 70 66 72 66 63 58
Beamwidth, Vertical, degrees 11.5 10.2 5.5 5.1 4.9 4.4
Beam Tilt, degrees 2–12 2–12 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 16 15 18 18 20 20
Front-to-Back Ratio at 180°, dB 30 30 30 30 32 32
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 629.0 N @ 150 km/h (141.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 191.0 N @ 150 km/h (42.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 755.0 N @ 150 km/h (169.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h)
Wind Speed, maximum 241.4 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2035 mm | 80.118 in
Weight, gross 48.5 kg | 106.924 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface AISG1 8-pin DIN Female | AISG1 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1848 mm | 72.756 in
Net Weight, antenna only 35.7 kg | 78.705 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2180 2300–2360
RF Port 1-4 1-4 5-12 5-12 5-12 5-12
Gain, dBi 14.6 15.2 18.0 18.6 19.1 19.4
Beamwidth, Horizontal, degrees 70 66 72 66 63 58
Beamwidth, Vertical, degrees 11.5 10.2 5.5 5.1 4.9 4.4
Beam Tilt, degrees 2–12 2–12 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 16 15 18 18 20 20
Front-to-Back Ratio at 180°, dB 30 30 30 30 32 32
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 629.0 N @ 150 km/h (141.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 191.0 N @ 150 km/h (42.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 755.0 N @ 150 km/h (169.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h)
Wind Speed, maximum 241.4 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2035 mm | 80.118 in
Weight, gross 48.5 kg | 106.924 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification