Warning Icon
This product was discontinued on: February 1, 2019

For other alternatives, please contact us for more information.

1 Replacement products available
  • VHLPX6-11W/A
    1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 10.000–11.700 GHz

VHLPX6-10W/B

Base Product

1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 10.000–10.700 GHz

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of VHLPX6-10W/B by selecting options

Loading...

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1 inboard
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 10.000 – 10.700 GHz
Gain, Low Band 43 dBi
Gain, Mid Band 43.1 dBi
Gain, Top Band 43.3 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 69 dB
Beamwidth, Horizontal 1.2 °
Beamwidth, Vertical 1.2 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7098B
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 310.5 | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±20°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 7128 N | 1602.439 lbf
Side Force (FS) 3531 N | 793.801 lbf
Twisting Moment (MT) 3197 N-m | 28295.834 in lb
Zcg without Ice 425 mm | 16.732 in
Zcg with 1/2 in (12 mm) Radial Ice 450 mm | 17.717 in
Weight with 1/2 in (12 mm) Radial Ice 205 kg | 451.947 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 95 kg | 209.439 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1 inboard
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 10.000 – 10.700 GHz
Gain, Low Band 43 dBi
Gain, Mid Band 43.1 dBi
Gain, Top Band 43.3 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 69 dB
Beamwidth, Horizontal 1.2 °
Beamwidth, Vertical 1.2 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7098B
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 310.5 | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±20°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 7128 N | 1602.439 lbf
Side Force (FS) 3531 N | 793.801 lbf
Twisting Moment (MT) 3197 N-m | 28295.834 in lb
Zcg without Ice 425 mm | 16.732 in
Zcg with 1/2 in (12 mm) Radial Ice 450 mm | 17.717 in
Weight with 1/2 in (12 mm) Radial Ice 205 kg | 451.947 lb

Packaging and Weights

Weight, net 95 kg | 209.439 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification