CC1948-000 | MJC-50/100PR-INL-INT-01
- Available in:
- EMEA
MJC Copper Closure, unpressurized, gel sealed, in-line, for up to 50/100 pair splices
Features and Benefits
- Watertight splice closure for aerial, underground and direct buried splices in the unpressurized copper telecommunication network
- Flexible branching plug system allowing installation of cables from 5-pair to 100pair
- Reduced inventory as fewer size closures needed to cover a wide range of applications up to 100 pairs
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Gel sealed closure |
Product Series | MJC |
General Specifications
Application | For use with Polyethylene cables |
Cable Capacity, maximum | 4 |
Cable Sealing Type | Gel filled |
Closure Style | In-line |
Color | Black |
Splicing Capacity, maximum | 50 |
Dimensions
Length | 370 mm | 14.567 in |
Single Cable Diameter, maximum | 28 mm | 1.102 in |
Single Cable Diameter, minimum | 7 mm | 0.276 in |
Splice Bundle Diameter, maximum | 60 mm | 2.362 in | 90 mm | 3.543 in |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Gel sealed closure |
Product Series | MJC |
General Specifications
Application | For use with Polyethylene cables |
Cable Capacity, maximum | 4 |
Cable Sealing Type | Gel filled |
Closure Style | In-line |
Color | Black |
Splicing Capacity, maximum | 50 |
Dimensions
Length | 370 mm | 14.567 in |
Single Cable Diameter, maximum | 28 mm | 1.102 in |
Single Cable Diameter, minimum | 7 mm | 0.276 in |
Splice Bundle Diameter, maximum | 60 mm | 2.362 in | 90 mm | 3.543 in |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse