MTC3823A
Base Product: PLATFORM-ACCESSORIES
Fixed Leg for Equipment Platform
Specifications
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 342.900 mm | 13.5 in |
Width | 190.500 mm | 7.5 in |
Length | 146.050 mm | 5.75 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Legs |
Packaging quantity | 1 |
Weight, net | 9.6 kg | 21.164 lb |
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 342.900 mm | 13.5 in |
Width | 190.500 mm | 7.5 in |
Length | 146.050 mm | 5.75 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Legs |
Packaging quantity | 1 |
Weight, net | 9.6 kg | 21.164 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse