MT-197-18
Single Support Arm, 18 in, includes pipe
Specifications
Product Classification
Product Type | Support arms for ring mount |
General Specifications
Mounting | Ring mount |
Pipe, quantity | 1 |
Dimensions
Height | 457.2 mm | 18 in |
Width | 254 mm | 10 in |
Length | 457.2 mm | 18 in |
Pipe Length | 457.2 mm | 18 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Stand-off Distance | 457.2 mm | 18 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 26.3 kg | 57.982 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Support arms for ring mount |
General Specifications
Mounting | Ring mount |
Pipe, quantity | 1 |
Dimensions
Height | 457.2 mm | 18 in |
Width | 254 mm | 10 in |
Length | 457.2 mm | 18 in |
Pipe Length | 457.2 mm | 18 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Stand-off Distance | 457.2 mm | 18 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 26.3 kg | 57.982 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse