MC-CP12M-12-96-J
Base Product: MC-CP-SERIES
3-Sector Adjustable Monopole Co-location Platform Kit, 15 in to 50 in OD, 12 ft 6 in face, includes twelve 96 in pipes
Specifications
Product Classification
Product Type | Co-location platform |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 60.452 mm | 2.38 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 791.700 kg | 1745.4 lb |
Product Classification
Product Type | Co-location platform |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 60.452 mm | 2.38 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 791.700 kg | 1745.4 lb |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Brochure
Product Specification
Warranty
Assembly Drawing
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse