1-1479191-3
- Available in:
- Asia
SL Series Speaker Post Insert, red stripe, alpine white.
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Insert |
Product Series | SL Series |
General Specifications
Color | Alpine white |
Interface Type | Speaker post |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Dimensions
Height | 20.066 mm | 0.79 in |
Width | 14.478 mm | 0.57 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Insert |
Product Series | SL Series |
General Specifications
Color | Alpine white |
Interface Type | Speaker post |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Dimensions
Height | 20.066 mm | 0.79 in |
Width | 14.478 mm | 0.57 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse