116936-000 | TDUX-CL-80
- Available in:
- EMEA
- Latin America
- North America
TDUX duct clip, size 80
Features and Benefits
- Flexible and reliable wraparound inflatable sealing system for cables
- Fast and easy to install or remove, even when water is flowing out of the duct
- Independent of duct or cable ovality
- Water and airtight up to 50 kPa (7 psi)
- Environmentaly friendly, non-toxic and resistant to chemicals
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Cable duct clip |
Product Series | TDUX |
Dimensions
Conduit Inner Diameter, maximum | 127 mm | 5 in |
Conduit Inner Diameter, minimum | 114.3 mm | 4.5 in |
Dimension Drawing
Click on image to enlarge. |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Cable duct clip |
Product Series | TDUX |
Dimensions
Conduit Inner Diameter, maximum | 127 mm | 5 in |
Conduit Inner Diameter, minimum | 114.3 mm | 4.5 in |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse